This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range (mm) 120 | 317 | 635 | 1270

  • Full Stroke Range (in) 4.75 | 12.5 | 25 | 50

Usage Conditions

  • Accuracy ('% del valor final) ±.25

  • Operating Temperature Range  -18 – 71 °C [ 0 – 160 °F ]

Operation/Application

  • Output Signal Details  0 – 10 VDC | 4 – 20 mA

Industry Standards

  • IP Rating  IP50

Other

  • Encoder Drive  No

  • Repeatability ('% del valor final) .02

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials

Product Specifications