This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer | SP Series, String Pots

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range  101.6 – 1270 mm [ 4 – 50 in ]

Usage Conditions

  • Accuracy ('% des Endwerts) ±.25

  • Operating Temperature Range (°C) -40 – 70 | -40 – 158

  • Operating Temperature Range (°F) -40 – 158

Operation/Application

  • Output Signal Details  Voltage Divider (Potentiometric)

Industry Standards

  • IP Rating  IP50 | IP67

  • Hazardous Area Approval  None

Other

  • Encoder Drive  No

  • Repeatability ('% des Endwerts) .02

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials

Datasheets & Catalog Pages

Product Specifications