This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Linear position to 25 inches (635 mm) 
  • Standard mounting bracket 
  • Polycarbonate enclosure
  • Free release tolerant
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Miniature String Potentiometer | SM, Mini String Pot Series

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range (mm) 63.5 – 635

  • Full Stroke Range (in) 2.375 | 7.5 | 12.5 | 25

Usage Conditions

  • Accuracy ('% de la pleine échelle) ±.25 | ±1

  • Operating Temperature Range  -18 – 71 °C [ 0 – 160 °F ]

Operation/Application

  • Output Signal Details  Voltage Divider (Potentiometric)

Industry Standards

  • IP Rating  IP51

  • Hazardous Area Approval  None

Other

  • Encoder Drive  No

  • Repeatability ('% de la pleine échelle) .02

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials
No documentation available.