Available in both 250 and 400-inch stroke ranges, the SK1 series voltage divider IP67 string pot is the perfect solution for applications ranging from mobile construction equipment to hydraulic lift tables.
Position Sensor Product Type :SK Series, IP67 String Pots
Full Stroke Range (mm):6350, 10160
Full Stroke Range (in):250, 400
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.35
Repeatability (% of FS):.02
Available from
Overview
The SK1 series voltage divider string pot is the perfect solution for applications ranging from mobile construction equipment to hydraulic lift tables.
Available in both 250 and 400-inch stroke ranges, this SK1 voltage divider string pot offers the ultimate ease-of-use, compact design and user flexibility. Need to mount it upside down? Simply rotate its stainless mounting bracket to where you want it. Need the electrical connector to point in a different direction? Just rotate the rear cover to point the connector to the desired direction. The SK1 string pot is manufactured with a precision high-cycle plastic hybrid potentiometer and an extremely durable spring-loaded stainless steel measuring cable to deliver an accurate reliable voltage divider position feedback signal over the entire stroke. This model is economically priced making it the perfect solution for both the single piece user and OEM customers alike.