The PT9232 Series Digital String Potentiometer delivers position feedback via RS232 serial communication to your data acquisition or controller system.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):30480 | 43180
Full Stroke Range (in):1200 | 1700
Output Signal Details :RS232
Accuracy (% des Endwerts):±.1
Repeatability (% des Endwerts):.02
Available from
Overview
The PT9232 Series Digital String Potentiometer delivers position feedback via RS232 serial communication to your data acquisition or controller system.
The PT9232 digital string potentiometer sends a raw 16-bit count from 0000H to FFFFH. Additionally this device can be set to continuously send data or send data only when polled. As the internal position sensing element is a precision potentiometer, this transducer maintains current accurate position even during power loss and does not need to be reset to a “home” position.
Benefits
Linear Position/Velocity to 1700 inches (4300 cm)
Stroke Range Options: 0-600 to 0-1700 inches
VLS Option to Prevent Free-Release Damage
IP68 / NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)30480 | 43180
Full Stroke Range (in)1200 | 1700
Usage Conditions
Accuracy (% des Endwerts)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]