The PT9DN Series DeviceNet Digital String Potentiometer communicates via DeviceNet™ protocol with programmable controllers in factories and harsh environments requiring linear position measurements in ranges up to 1700”.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):20320 | 25400 | 38100
Full Stroke Range (in):800 | 1000 | 1500
Accuracy ('% des Endwerts):±.1
Repeatability ('% des Endwerts):.02
Case Material :303 Stainless Steel | Aluminum | Stainless Steel
Overview
The PT9DN Series Digital String Potentiometer communicates via DeviceNet™ protocol with programmable controllers in factories and harsh environments requiring linear position measurements in ranges up to 1700”.
Perfect parallel alignment not required for the PT9DN Series Digital String Potentiometer. As a member of our innovative family of NEMA 4 rated cable-extension transducers, the PT9DN string potentiometer installs in minutes by simply mounting its body to a fixed surface and attaching its cable to the movable object.
Benefits
Linear Position/Velocity to 1700 inches (4300 cm)
Stroke Range Options: 0-600 to 0-1700 inches
IP68 / NEMA 6 Protection
DeviceNet™ is a trademark of ODVA, Inc.
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material 303 Stainless Steel | Aluminum | Stainless Steel
Dimensions
Full Stroke Range (mm)20320 | 25400 | 38100
Full Stroke Range (in)800 | 1000 | 1500
Usage Conditions
Accuracy ('% des Endwerts)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Industry Standards
IP Rating IP67
Other
Repeatability ('% des Endwerts).02
Measuring Cable .014 Inch Dia Nylon-Coated Stainless Steel | .019 Inch Dia Nylon-Coated Stainless Steel