The PT9301 Series Extended Range Velocity and Position Sensor is a combination position and velocity transducer for demanding long-range applications requiring a linear position measurements in ranges up to 1700”.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range :38100 mm [ 1200 in ]
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of Full Scale):±.1
Repeatability (% of Full Scale):.02
Available from
Overview
The PT9301 Series Extended Range Velocity and Position Sensor is a combination position and velocity transducer for demanding long-range applications requiring a linear position measurements in ranges up to 1700”.
A precision plastic-hybrid potentiometer provides accurate position feedback while a self generating DC tachometer provides a velocity signal that is proportional to the speed of the traveling stainless-steel measuring cable. As a member of our family of NEMA-4 rated cable-extension transducers, the PT9301 series extended range velocity and position sensor offers numerous benefits. It installs in minutes, functions properly without perfectly parallel alignment, and when its cable is retracted, it measures only 6”.
Benefits
Linear Position/Velocity to 1700 inches (4300 cm)
Stroke Range Options: 0-600 to 0-1700 inches
VLS Option to Prevent Free-Release Damage
IP68 / NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range 38100 mm [ 1200 in ]
Usage Conditions
Accuracy (% of Full Scale)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP67
Other
Encoder Drive No
Repeatability (% of Full Scale).02
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel