Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Output Signal Type | Case Material | IP Rating | Measuring Cable | EU RoHS Compliance |
---|
| 04-1113-0102 | | Velocity Limiting System | 38100 mm | ±10 VDC | 303 Stainless Steel, Stainless Steel | IP68 | .047 Inch Dia Stainless Steel | - |
| 04-0979-0709 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5062 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0725 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0800 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1291 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0888 | | Industrial String Potentiometer | 43180 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5079 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0029 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0270 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1192 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1243 | | Industrial String Potentiometer | 43180 mm | ±10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1367 | | Industrial String Potentiometer | 38100 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0544 | | Industrial String Potentiometer | 30480 mm | 0 – 10 VDC | 303 Stainless Steel, Stainless Steel | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1113-0095 | | Velocity Limiting System | 38100 mm | ±10 VDC | 303 Stainless Steel, Stainless Steel | IP68 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20003867-00 | | Industrial String Potentiometer | 15240 mm | ±10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20003953-00 | | Industrial String Potentiometer | 25400 mm | ±10 VDC | Aluminum | IP65 | .047 Inch Dia Stainless Steel | - |
| 20004172-00 | | Industrial String Potentiometer | 30480 mm | 0 – 5 VDC | 303 Stainless Steel, Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - |
| 04-0979-5139 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - |
| 10212871-00 | | Industrial String Potentiometer | 43180 mm | ±10 VDC | 303 Stainless Steel, Stainless Steel | IP68 | .047 Inch Dia Stainless Steel | - |
| 04-0979-1385 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP65 | .047 Inch Dia Stainless Steel | - |
| 04-0979-0331 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1136 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0629 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0402 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1271 | | Industrial String Potentiometer | 38100 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0039 | | Industrial String Potentiometer | 30480 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0050 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0498 | | Industrial String Potentiometer | 15240 mm | 0 – 5 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5127 | | Industrial String Potentiometer | 15240 mm | 0 – 10 VDC | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - |
| 04-0979-0671 | | Industrial String Potentiometer | 38100 mm | 0 – 5 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0809 | | Industrial String Potentiometer | 25400 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1338 | | Industrial String Potentiometer | 30480 mm | 0 – 10 VDC | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0623 | | Industrial String Potentiometer | 43180 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1390 | | Industrial String Potentiometer | 43180 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20030529-00 | | Industrial String Potentiometer | 20320 mm | 0 – 10 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5161 | | Industrial String Potentiometer | 43180 mm | 0 – 5 VDC | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |