Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Output Signal Type | Case Material | IP Rating | Hazardous Area Approval | Measuring Cable | EU RoHS Compliance |
---|
| 10210002-00 | | Industrial String Potentiometer | 15240 mm | 4 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 20011730-00 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 20012041-00 | | Velocity Limiting System | 25400 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | Intrinsically Safe | .047 Inch Dia Stainless Steel | - |
| 04-0979-0824 | | Industrial String Potentiometer | 20320 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0011 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1220 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0421 | | Industrial String Potentiometer | 25400 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1113-0075 | | Velocity Limiting System | 15240 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10202785-00 | | Velocity Limiting System | 15240 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP65 | None | .047 Inch Dia Stainless Steel | - |
| 20027623-00 | | Industrial String Potentiometer | 15240 mm | 0 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 20008909-00 | | Industrial String Potentiometer | 25400 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5159 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 04-0979-0869 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0589 | | Industrial String Potentiometer | 15240 mm | 0 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10216043-00 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1182 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1109 | | Industrial String Potentiometer | 15240 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10216455-00 | | Industrial String Potentiometer | 38100 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP65 | None | .047 Inch Dia Stainless Steel | - |
| 04-0979-0227 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0285 | | Industrial String Potentiometer | 15240 mm | 4 – 20 mA | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0763 | | Industrial String Potentiometer | 20320 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20010731-00 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 20014237-00 | | Velocity Limiting System | 43180 mm | 4 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 20014583-00 | | Industrial String Potentiometer | 15240 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0945 | | Industrial String Potentiometer | 15240 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0668 | | Industrial String Potentiometer | 25400 mm | 20 – 4 mA | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5012 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP68 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0602 | | Industrial String Potentiometer | 15240 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0865 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5122 | | Industrial String Potentiometer | 25400 mm | 0 – 20 mA | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | - |
| 04-0979-0477 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0512 | | Industrial String Potentiometer | 30480 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1113-0032 | | Velocity Limiting System | 38100 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0584 | | Industrial String Potentiometer | 30480 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1082 | | Industrial String Potentiometer | 15240 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0146 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0149 | | Industrial String Potentiometer | 20320 mm | 20 – 4 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0715 | | Industrial String Potentiometer | 38100 mm | 0 – 20 mA | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1233 | | Industrial String Potentiometer | 38100 mm | 4 – 20 mA | Aluminum | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1360 | | Industrial String Potentiometer | 30480 mm | 4 – 20 mA | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1232 | | Industrial String Potentiometer | 25400 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0762 | | Industrial String Potentiometer | 20320 mm | 20 – 0 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0288 | | Industrial String Potentiometer | 20320 mm | 0 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1141 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP68 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1034 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1126 | | Industrial String Potentiometer | 30480 mm | 0 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0936 | | Industrial String Potentiometer | 38100 mm | 4 – 20 mA | 303 Stainless Steel, Stainless Steel | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1042 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | Aluminum | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-1075 | | Industrial String Potentiometer | 43180 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0582 | | Industrial String Potentiometer | 38100 mm | 4 – 20 mA | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | - |