| Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Case Material | IP Rating | Measuring Cable | Operating Temperature Range | EU RoHS Compliance |
|---|
| 04-0974-0485 | | Industrial String Potentiometer | 30480 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0979-5051 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0242 | | Industrial String Potentiometer | 38100 mm | Aluminum | IP67 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0011 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0342 | | Industrial String Potentiometer | 43180 mm | Aluminum | IP65 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0414 | | Industrial String Potentiometer | 43180 mm | Aluminum | IP67 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0533 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0207 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0233 | | Industrial String Potentiometer | 38100 mm | Aluminum | IP65 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0292 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0339 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0150 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0315 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0546 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0534 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0316 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0010 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0979-5141 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | Bare Stainless Steel | -40 – 90 °C | - |
| 20028928-00 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0523 | | Industrial String Potentiometer | 38100 mm | Aluminum | IP65 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 20025654-00 | | Industrial String Potentiometer | 15240 mm | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0480 | | Industrial String Potentiometer | 20320 mm | 303 Stainless Steel, Stainless Steel | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0458 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0482 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0281 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0290 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0388 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0979-5013 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0266 | | Industrial String Potentiometer | 25400 mm | 303 Stainless Steel, Stainless Steel | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0566 | | Industrial String Potentiometer | 43180 mm | Aluminum | IP67 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0197 | | Industrial String Potentiometer | 30480 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0259 | | Industrial String Potentiometer | 38100 mm | Aluminum | IP67 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0276 | | Industrial String Potentiometer | 15240 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0408 | | Industrial String Potentiometer | 30480 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0436 | | Industrial String Potentiometer | 20320 mm | 303 Stainless Steel, Stainless Steel | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0501 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0495 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-1113-0057 | | Velocity Limiting System | 25400 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 20032580-00 | | Industrial String Potentiometer | 25400 mm | Aluminum | IP67 | Bare Stainless Steel | -40 – 90 °C | - |
| 20014316-00 | | Industrial String Potentiometer | 25400 mm | 303 Stainless Steel, Stainless Steel | IP67 | Bare Stainless Steel | -40 – 90 °C | - |
| 20029971-00 | | Industrial String Potentiometer | 43180 mm | Aluminum | IP67 | .014 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-1113-0142 | | Velocity Limiting System | 30480 mm | Aluminum | IP65 | Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0413 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0979-5040 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-1113-0037 | | Velocity Limiting System | 20320 mm | Aluminum | IP67 | Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 04-0974-0009 | | Industrial String Potentiometer | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |
| 20030621-00 | | Industrial String Potentiometer | 30480 mm | Aluminum | IP65 | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - |