| Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Output Signal Details | Accuracy | Repeatability | Case Material | IP Rating | Hazardous Area Approval | Measuring Cable | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
|---|
| 04-0974-0437 | | Industrial String Potentiometer | 20320 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | - | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0001 | | Industrial String Potentiometer | 2540 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0002 | | Industrial String Potentiometer | 2500 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP65 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0003 | | Industrial String Potentiometer | 2500 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP65 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0004 | | Industrial String Potentiometer | 10160 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0007 | | Industrial String Potentiometer | 2540 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0008 | | Industrial String Potentiometer | 7620 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0010 | | Industrial String Potentiometer | 3810 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0011 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0012 | | Industrial String Potentiometer | 1905 mm | 0 – 10 VDC | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0013 | | Industrial String Potentiometer | 3810 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0014 | | Industrial String Potentiometer | 2540 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0016 | | Industrial String Potentiometer | 12700 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0017 | | Industrial String Potentiometer | 43180 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0023 | | Industrial String Potentiometer | 30480 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0025 | | Industrial String Potentiometer | 7620 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0026 | | Industrial String Potentiometer | 1905 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0027 | | Industrial String Potentiometer | 6350 mm | 0 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0028 | | Industrial String Potentiometer | 12700 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0029 | | Industrial String Potentiometer | 43180 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP65 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0030 | | Industrial String Potentiometer | 6350 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0031 | | Industrial String Potentiometer | 3810 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0032 | | Industrial String Potentiometer | 3810 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0033 | | Industrial String Potentiometer | 7620 mm | 0 – 10 VDC | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0036 | | Industrial String Potentiometer | 8890 mm | 20 – 4 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0037 | | Industrial String Potentiometer | 2540 mm | 20 – 4 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0038 | | Industrial String Potentiometer | 3810 mm | 20 – 4 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0039 | | Industrial String Potentiometer | 1905 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP65 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0040 | | Industrial String Potentiometer | 13970 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0042 | | Industrial String Potentiometer | 6350 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0045 | | Industrial String Potentiometer | 8890 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0046 | | Industrial String Potentiometer | 2540 mm | 0 – 5 VDC | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0047 | | Industrial String Potentiometer | 25400 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .019 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0048 | | Industrial String Potentiometer | 10160 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0050 | | Industrial String Potentiometer | 2540 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0051 | | Industrial String Potentiometer | 7620 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0052 | | Industrial String Potentiometer | 10160 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0053 | | Industrial String Potentiometer | 38100 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0054 | | Industrial String Potentiometer | 3810 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0055 | | Industrial String Potentiometer | 20320 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0056 | | Industrial String Potentiometer | 3810 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0057 | | Industrial String Potentiometer | 10160 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0058 | | Industrial String Potentiometer | 1905 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0060 | | Industrial String Potentiometer | 43180 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0061 | | Industrial String Potentiometer | 6350 mm | Voltage Divider (Potentiometric) | ±.1 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0062 | | Industrial String Potentiometer | 5080 mm | Incremental Encoder | ±.04 % des Endwerts | .02 % des Endwerts | Aluminum | IP67 | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | -18 – 71 °C | - | - |
| 04-1151-0064 | | Industrial String Potentiometer | 2540 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0066 | | Industrial String Potentiometer | 5080 mm | 10 – 0 VDC | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0067 | | Industrial String Potentiometer | 6350 mm | 4 – 20 mA | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-1151-0068 | | Industrial String Potentiometer | 3810 mm | 0 – 10 VDC | ±.12 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |