Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):3810 | 5080 | 6350 | 7620 | 10160 | 11430 | 12700 | 13970
Full Stroke Range (in):150 | 200 | 250 | 300 | 400 | 450 | 500 | 550
Output Signal Details :RS232
Accuracy ('% des Endwerts):±.1
Repeatability ('% des Endwerts):.02
Overview
The PT9232 string pot transducer delivers position feedback via RS232 serial communication to your data acquisition or controller system.
The PT9232 string pot transducer sends a raw 16-bit count from 0000H to FFFFH. Additionally this device can be set to continuously send data or send data only when polled. As the internal position sensing element is a precision potentiometer, this transducer maintains current accurate position even during power loss and does not need to be reset to a “home” position.
Benefits
Linear Position/Velocity to 550 inches (1400 cm)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP68
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material 303 Stainless Steel | Aluminum | Stainless Steel
Dimensions
Full Stroke Range (mm)3810 | 5080 | 6350 | 7620 | 10160 | 11430 | 12700 | 13970
Full Stroke Range (in)150 | 200 | 250 | 300 | 400 | 450 | 500 | 550
Usage Conditions
Accuracy ('% des Endwerts)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Digital Resolution (bit)16
Output Signal Details RS232
Industry Standards
IP Rating IP67
Other
Encoder Drive No
Repeatability ('% des Endwerts).02
Measuring Cable .031 Inch Dia Bare Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | .047 Inch Dia Stainless Steel | .058 Inch Dia PVC Jacketed Vectra Fiber