The PT9DN series string pot communicates via DeviceNET™ protocol with programmable controllers in factories and harsh environments requiring linear position measurements in ranges up to 550”.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):1905 | 2540 | 3810 | 5080 | 6350 | 7620 | 8890 | 11430 | 13970
Full Stroke Range (in):75 | 100 | 150 | 200 | 250 | 300 | 350 | 450 | 550
Accuracy (% des Endwerts):±.1
Repeatability (% des Endwerts):.02
Case Material :303 Stainless Steel | Aluminum | Stainless Steel
Available from
Overview
The PT9DN string pot communicates via DeviceNET™ protocol with programmable controllers in factories and harsh environments requiring linear position measurements in ranges up to 550”.
As a member of our innovative family of NEMA 4 rated cable-extension transducers, the PT9DN string pot installs in minutes by simply mounting its body to a fixed surface and attaching its cable to the movable object. Perfect parallel alignment not required.
Benefits
Linear Position/Velocity to 550 inches (1400 cm)
Aluminum or Stainless Steel Enclosure Options
IP67
NEMA 6 Protection
DeviceNet™ is a trademark of ODVA, Inc.
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material 303 Stainless Steel | Aluminum | Stainless Steel
Dimensions
Full Stroke Range (mm)1905 | 2540 | 3810 | 5080 | 6350 | 7620 | 8890 | 11430 | 13970
Full Stroke Range (in)75 | 100 | 150 | 200 | 250 | 300 | 350 | 450 | 550
Usage Conditions
Accuracy (% des Endwerts)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Industry Standards
IP Rating IP67
Other
Repeatability (% des Endwerts).02
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel | .047 Inch Dia Stainless Steel