| Product | TE Part # | Documents | Full Stroke Range | Case Material | Measuring Cable | EU RoHS Compliance |
|---|
| 04-1268-0023 | | 13970 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1268-0033 | | 5080 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1268-0034 | | 13970 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1268-0036 | | 13970 mm | Aluminum | .031 Inch Dia Bare Stainless Steel | - |
| 04-1268-0038 | | 3810 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1268-0039 | | 3810 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1268-0040 | | 2540 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 10203965-00 | | 3810 mm | Aluminum | .058 Inch Dia PVC Jacketed Vectra Fiber | - |
| 10205786-00 | | 5080 mm | 303 Stainless Steel, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10205787-00 | | 13970 mm | 303 Stainless Steel, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10206847-00 | | 11430 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 10209458-00 | | 2540 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10214257-00 | | 8890 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 20006945-00 | | 15240 mm | 303 Stainless Steel, Stainless Steel | Nylon-Coated Stainless Steel | - |
| 20008337-00 | | 5080 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 20008338-00 | | 3810 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 20008339-00 | | 2540 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 20008722-00 | | 2540 mm | Aluminum | .047 Inch Dia Stainless Steel | - |
| 20025084-00 | | 13970 mm | Aluminum | .031 Inch Dia Bare Stainless Steel | - |
| 20030871-00 | | 5080 mm | 303 Stainless Steel, Stainless Steel | .058 Inch Dia PVC Jacketed Vectra Fiber | - |
| 20030875-00 | | 13970 mm | 303 Stainless Steel, Stainless Steel | .031 Inch Dia Bare Stainless Steel | - |
| 20030877-00 | | 13970 mm | 303 Stainless Steel, Stainless Steel | .031 Inch Dia Bare Stainless Steel | - |