The PT8232 digital string pot delivers position feedback via RS232 serial communication to your data acquisition or controller system and absolute linear position measurement to 60 inches.
Position Sensor Product Type :Industrial String Potentiometer | Velocity Limiting System
Full Stroke Range (mm):254 | 381 | 508 | 635 | 1016 | 1524
Full Stroke Range (in):10 | 15 | 20 | 25 | 40 | 60
Output Signal Type :RS232
Accuracy (% of Full Scale):±.1 | ±.15
Repeatability (% of Full Scale):.02
Available from
Overview
The PT8232 digital string pot delivers position feedback via RS232 serial communication to your data acquisition or controller system and absolute linear position measurement to 60 inches.
The PT8232 digital output string potentiometer sends a raw 16-bit count from 0000H to FFFFH. Additionally this device can be set to continuously send data or send data only when polled. As the internal position sensing element is a precision potentiometer, this transducer maintains current accurate position even during power loss and does not need to be reset to a “home” position.
Benefits
Absolute Linear Position to 60 inches (1524 mm)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP68 / NEMA 6
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer | Velocity Limiting System
Body Features
Case Material 303 Stainless Steel | Aluminum | Stainless Steel
Dimensions
Full Stroke Range (mm)254 | 381 | 508 | 635 | 1016 | 1524
Full Stroke Range (in)10 | 15 | 20 | 25 | 40 | 60
Usage Conditions
Accuracy (% of Full Scale)±.1 | ±.15
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type RS232
Industry Standards
IP Rating IP67
Other
Repeatability (% of Full Scale).02
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel | .047 Inch Dia Stainless Steel