| Product | TE Part # | Documents | Full Stroke Range | Output Signal Details | Accuracy | Repeatability | Case Material | IP Rating | Measuring Cable | EU RoHS Compliance | EU ELV Compliance |
|---|
| 04-0760-0872 | | 127 mm | ±10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0012 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0013 | | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0014 | | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0015 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0016 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0017 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0018 | | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0019 | | 1270 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0020 | | 1524 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0034 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0035 | | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0041 | | 381 mm | 10 – 0 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0047 | | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0050 | | 1524 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0051 | | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0068 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0073 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0091 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0093 | | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0120 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0133 | | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0145 | | 1524 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0151 | | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0152 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0165 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0171 | | 1270 mm | 0 – 5 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0172 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0178 | | 254 mm | 0 – 5 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0184 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0194 | | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0195 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0196 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0197 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0198 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0200 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0206 | | 254 mm | 10 – 0 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0207 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0208 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0215 | | 1270 mm | 0 – 10 VDC | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0218 | | 127 mm | 10 – 0 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0234 | | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0242 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0250 | | 762 mm | 10 – 0 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0255 | | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0259 | | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0274 | | 762 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0279 | | 508 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0981-0297 | | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0981-0305 | | 127 mm | 0 – 10 VDC | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |