| Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Output Signal Details | Accuracy | Repeatability | Case Material | IP Rating | Hazardous Area Approval | Measuring Cable | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
|---|
| 04-0980-1055 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 316 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0980-1137 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 316 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0980-1168 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 316 Stainless Steel, Stainless Steel | IP67 | Intrinsically Safe | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0980-1179 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 316 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0001 | | Industrial String Potentiometer | 50.8 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0002 | | Industrial String Potentiometer | 127 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0003 | | Industrial String Potentiometer | 254 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0004 | | Industrial String Potentiometer | 381 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0005 | | Industrial String Potentiometer | 508 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0006 | | Industrial String Potentiometer | 635 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0007 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0008 | | Industrial String Potentiometer | 1016 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0009 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0010 | | Industrial String Potentiometer | 1524 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0021 | | Industrial String Potentiometer | 1016 mm | 20 – 4 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0022 | | Industrial String Potentiometer | 508 mm | 20 – 4 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0023 | | Industrial String Potentiometer | 50.8 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0024 | | Industrial String Potentiometer | 127 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0025 | | Industrial String Potentiometer | 254 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0026 | | Industrial String Potentiometer | 381 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0027 | | Industrial String Potentiometer | 508 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0028 | | Industrial String Potentiometer | 635 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0029 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0030 | | Industrial String Potentiometer | 1016 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0031 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0032 | | Industrial String Potentiometer | 1524 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0033 | | Industrial String Potentiometer | 1016 mm | 20 – 4 mA | ±.15 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0036 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0040 | | Industrial String Potentiometer | 762 mm | 20 – 4 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0044 | | Industrial String Potentiometer | 1016 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0060 | | Industrial String Potentiometer | 1270 mm | 20 – 4 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0062 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0063 | | Industrial String Potentiometer | 127 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0064 | | Industrial String Potentiometer | 635 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0069 | | Industrial String Potentiometer | 381 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0070 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0074 | | Industrial String Potentiometer | 635 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0076 | | Industrial String Potentiometer | 635 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0077 | | Industrial String Potentiometer | 1270 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0078 | | Industrial String Potentiometer | 1016 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0079 | | Industrial String Potentiometer | 1016 mm | 4 – 20 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0080 | | Industrial String Potentiometer | 762 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0083 | | Industrial String Potentiometer | 1524 mm | 20 – 4 mA | ±.15 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0087 | | Industrial String Potentiometer | 508 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0090 | | Industrial String Potentiometer | 127 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0095 | | Industrial String Potentiometer | 381 mm | 20 – 4 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0098 | | Industrial String Potentiometer | 127 mm | 4 – 20 mA | ±1 % des Endwerts | .05 % des Endwerts | 303 Stainless Steel, Stainless Steel | IP67 | None | .047 Inch Dia Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0100 | | Industrial String Potentiometer | 254 mm | 20 – 4 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0102 | | Industrial String Potentiometer | 254 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP65 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |
| 04-0981-0104 | | Industrial String Potentiometer | 381 mm | 4 – 20 mA | ±.18 % des Endwerts | .05 % des Endwerts | Aluminum | IP67 | None | .034 Inch Dia Nylon-Coated Stainless Steel | -40 – 90 °C | - | - |