| Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Accuracy | Case Material | IP Rating | Measuring Cable | EU RoHS Compliance | EU ELV Compliance |
|---|
| 04-0980-0001 | | Industrial String Potentiometer | 50.8 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0002 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0003 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0004 | | Industrial String Potentiometer | 381 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0005 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0006 | | Industrial String Potentiometer | 635 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0007 | | Industrial String Potentiometer | 762 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0008 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0009 | | Industrial String Potentiometer | 1270 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0010 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0011 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0013 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0016 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0022 | | Industrial String Potentiometer | 1270 mm | ±.1 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0023 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0024 | 3D PDF | Industrial String Potentiometer | 1270 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0026 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0027 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0028 | | Industrial String Potentiometer | 762 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0034 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0035 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0037 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0038 | | Industrial String Potentiometer | 381 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0039 | | Industrial String Potentiometer | 635 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0042 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0043 | | Industrial String Potentiometer | 762 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0044 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0045 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0048 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0049 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0050 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0051 | | Industrial String Potentiometer | 635 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0052 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0053 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0055 | | Industrial String Potentiometer | 635 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0056 | | Industrial String Potentiometer | 381 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0058 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0062 | | Industrial String Potentiometer | 762 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0065 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0066 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0068 | | Industrial String Potentiometer | 635 mm | ±.15 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0070 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | 303 Stainless Steel, Stainless Steel | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0072 | | Industrial String Potentiometer | 254 mm | ±.15 '% de la pleine échelle | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0073 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0075 | | Industrial String Potentiometer | 1524 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0078 | | Industrial String Potentiometer | 508 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0080 | | Industrial String Potentiometer | 1016 mm | ±.1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0980-0084 | | Industrial String Potentiometer | 381 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0085 | | Industrial String Potentiometer | 762 mm | ±.15 '% de la pleine échelle | Aluminum | IP67 | .047 Inch Dia Stainless Steel | - | - |
| 04-0980-0087 | | Industrial String Potentiometer | 127 mm | ±1 '% de la pleine échelle | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |