| Product | TE Part # | Documents | Full Stroke Range | Repeatability | Measuring Cable | EU RoHS Compliance | EU ELV Compliance |
|---|
| 04-1006-1013 | | 2540 mm | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1026 | | 5080 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1040 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1071 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1097 | | 5080 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1110 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1133 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1137 | 3D PDF | 3810 mm | .02 '% des Endwerts | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1157 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1181 | | 5080 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1232 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1252 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1264 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1272 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1278 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1284 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1285 | | 1270 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1317 | | 1270 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1328 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1330 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1339 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1345 | | 5080 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1346 | | 5080 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1374 | | 2540 mm | - | - | .062 Inch Dia Thermoplastic | - | - |
| 04-1006-1379 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1384 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1386 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1392 | | 1270 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1404 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1421 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1427 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1432 | 3D PDF | 6350 mm | .02 '% des Endwerts | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1433 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1436 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1450 | | 1270 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1471 | | 1270 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1499 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1505 | | 2540 mm | - | - | .062 Inch Dia Thermoplastic | - | - |
| 04-1006-1514 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1516 | | 3810 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1518 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1526 | | 2540 mm | - | - | .062 Inch Dia Thermoplastic | - | - |
| 04-1006-1532 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1536 | | 3810 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1558 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1560 | | 2540 mm | - | - | .047 Inch Dia Stainless Steel | - | - |
| 04-1006-1572 | | 6350 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1575 | | 2540 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1590 | | 1270 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-1006-1627 | | 1270 mm | - | - | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |