This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The PT5E series incremental industrial string pot offers a unique thermoplastic cable that has virtually an infinite fatigue life.

This cable, known as V62, has properties that are superior for high cycle and rugged applications. Like our other transducers, the PT5E incremental industrial string pot installs in minutes, functions properly without perfectly parallel alignment, and fits easily into small areas. The PT5E offers additional installation flexibility since its cable exit can be rotated relative to the mounting surface, providing four different cable exit orientations.

Benefits

  • Linear Position to 250 inches (6350 mm) 
  • Hard Anodized Aluminum Enclosure 
  • High Cycle Applications 
  • IP67
  • NEMA 6 Protection 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer

Body Features

  • Case Material  Aluminum

Dimensions

  • Full Stroke Range (mm) 1250 | 1270 | 2500 | 2540 | 3750 | 3810 | 5000 | 5080 | 6250 | 6350

  • Full Stroke Range (in) 49.21 | 50 | 98.4 | 100 | 147.6 | 150 | 196.8 | 200 | 246.1 | 250

Usage Conditions

  • Accuracy ('% des Endwerts) ±.04 | ±.05 | ±.06 | ±.07 | ±.1

  • Operating Temperature Range  -18 – 71 °C [ 0 – 160 °F ]

Operation/Application

  • Resolution (ppmm) 254 | 2540 | 5080

  • Output Signal Details  Incremental Encoder

Industry Standards

  • IP Rating  IP50 | IP65 | IP67

Other

  • Encoder Drive  No

  • Repeatability ('% des Endwerts) .01 | .02

  • Measuring Cable  .034 Inch Dia Nylon-Coated Stainless Steel | .047 Inch Dia Stainless Steel | .062 Inch Dia Thermoplastic

Related Materials

Datasheets & Catalog Pages