| Product | TE Part # | Documents | Full Stroke Range | Accuracy | Repeatability | IP Rating | Measuring Cable | EU RoHS Compliance |
|---|
| 20021923-00 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10211411-00 | | 3175 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1487 | | 2540 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20003657-00 | | 3810 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-5047 | | 5080 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0391 | | 635 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0343 | | 3175 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1163 | | 6350 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0506 | | 3175 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0746 | | 508 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0324 | | 381 mm | ±.6 % of FS | .1 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0117 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0300 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0251 | | 508 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0297 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0296 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1192 | | 762 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1059 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0940 | | 3175 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1273 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-5026 | | 1016 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0277 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1280 | | 2540 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-5025 | | 1016 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1418 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0631 | | 254 mm | ±.75 % of FS | .1 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0547 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0564 | | 381 mm | ±.6 % of FS | .1 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0580 | | 6350 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-1065 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0463 | | 2540 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0747 | | 508 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0602 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1405 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0380 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1376 | | 254 mm | ±.75 % of FS | .1 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0644 | | 508 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0797 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0478 | | 1016 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0822 | | 3810 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1125 | | 3810 mm | ±.18 % of FS | .02 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0513 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-0891 | | 3175 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1093 | | 1016 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1279 | | 762 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-0579 | | 1270 mm | ±.3 % of FS | .05 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-1101 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |
| 04-1006-0484 | | 2032 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .062 Inch Dia Thermoplastic | - |
| 04-1006-1329 | | 762 mm | ±.5 % of FS | .05 % of FS | IP65, IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-1006-1241 | | 1524 mm | ±.25 % of FS | .02 % of FS | IP65, IP67 | .047 Inch Dia Stainless Steel | - |