The PT5CN series CAN output industrial string pot communicates linear position via the CANbus SAE
J1939 interface providing a precision position
feedback to your PLC up to 250 inches.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):1016 | 2032 | 2540 | 3175 | 3810 | 5080 | 6350
Full Stroke Range (in):40 | 80 | 100 | 125 | 150 | 200 | 250
Output Signal Details :CAN J1939
Accuracy (% des Endwerts):±.18 | ±.25 | ±.3
Repeatability (% des Endwerts):.02 | .05
Available from
Overview
The PT5CN series CAN output industrial string pot communicates linear position via the CANbus SAE J1939 interface up to 250 inches and features a unique thermoplastic measuring cable for high cycle and rugged applications.
The PT5CN series CAN output industrial string pot is offered in full stroke ranges up to 250 inches and a thermoplastic measuring cable for high cycle and rugged applications. Because the PT5CN uses a potentiometer as its sensing element, the position signal is “absolute” and does not have to be reset to a “home” position upon startup.
Benefits
Absolute Linear Position to 250 inches (6350 mm)
Hard Anodized Aluminum Enclosure
High Cycle Applications
IP67
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)1016 | 2032 | 2540 | 3175 | 3810 | 5080 | 6350
Full Stroke Range (in)40 | 80 | 100 | 125 | 150 | 200 | 250
Usage Conditions
Accuracy (% des Endwerts)±.18 | ±.25 | ±.3
Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]
Operation/Application
Output Signal Details CAN J1939
Industry Standards
IP Rating IP65 | IP67
Other
Repeatability (% des Endwerts).02 | .05
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel | .047 Inch Dia Stainless Steel