The PT5DC series 0-5V / 0-10V industrial string pot offers a unique V62 thermoplastic cable that has virtually an
infinite fatigue life for high cycle and rugged applications with full stroke range options up to 250 inches.
Position Sensor Product Type :PT5DC - Industrial Series
Full Stroke Range (mm):381, 2032, 3175, 5080, 6350
Full Stroke Range (in):15, 80, 125, 200, 250
Output Signal Type :0 – 10 VDC, 10 – 0 VDC
Accuracy (% of FS):±.18, ±.25, ±.6
Repeatability (% of FS):.02
Available from
Overview
The PT5DC series 0-5V / 0-10V industrial string pot installs in minutes and offers a unique V62 thermoplastic cable that has virtually an infinite fatigue life for measurements up to 250 inches.
The PT5DC series 0-5V / 0-10V industrial string pot is a cable-extension transducer that installs in minutes, functions properly without perfectly parallel alignment, and fits easily into small areas. The PT5DC offers additional installation flexibility since its cable exit can be rotated relative to the mounting surface, providing four different cable exit orientations.
Benefits
Absolute Linear Position to 250 inches (6350 mm)
Hard Anodized Aluminum Enclosure
High Cycle Applications
IP67
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT5DC - Industrial Series
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)381, 2032, 3175, 5080, 6350
Full Stroke Range (in)15, 80, 125, 200, 250
Usage Conditions
Accuracy (% of FS)±.18, ±.25, ±.6
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type 0 – 10 VDC, 10 – 0 VDC
Industry Standards
IP Rating IP65, IP67
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel, All Plastic, Bare Stainless Steel