| Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Output Signal Details | Accuracy | EU RoHS Compliance |
|---|
| 04-0847-0016 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 50.8 mm | 0 – 10 VDC | ±.28 % des Endwerts | - |
| 04-0847-0019 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 127 mm | 0 – 10 VDC | ±.28 % des Endwerts | - |
| 04-0847-0020 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0021 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0022 | | Industrial String Potentiometer | 508 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0023 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0024 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0025 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0026 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0027 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0028 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0030 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0034 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 127 mm | 0 – 5 VDC | ±.28 % des Endwerts | - |
| 04-0847-0035 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 0 – 5 VDC | ±.18 % des Endwerts | - |
| 04-0847-0036 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 5 VDC | ±.18 % des Endwerts | - |
| 04-0847-0037 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0040 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0041 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0043 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0045 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0101 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 10 – 0 VDC | ±.18 % des Endwerts | - |
| 04-0847-0103 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 10 – 0 VDC | ±.18 % des Endwerts | - |
| 04-0847-0108 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | 10 – 0 VDC | ±.15 % des Endwerts | - |
| 04-0847-0115 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 50.8 mm | 0 – 5 VDC | ±.28 % des Endwerts | - |
| 04-0847-0127 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0132 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0138 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0139 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0140 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 127 mm | 0 – 10 VDC | ±.28 % des Endwerts | - |
| 04-0847-0141 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0142 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 5 VDC | ±.18 % des Endwerts | - |
| 04-0847-0143 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0144 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | 10 – 0 VDC | ±.15 % des Endwerts | - |
| 04-0847-0146 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | 10 – 0 VDC | ±.15 % des Endwerts | - |
| 04-0847-0162 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 5 VDC | ±.18 % des Endwerts | - |
| 04-0847-0165 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0168 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0170 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0174 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0175 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0176 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0178 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 635 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0179 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0181 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0182 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0185 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 127 mm | 10 – 0 VDC | ±.28 % des Endwerts | - |
| 04-0847-0186 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | 0 – 10 VDC | ±.18 % des Endwerts | - |
| 04-0847-0187 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | 0 – 5 VDC | ±.15 % des Endwerts | - |
| 04-0847-0195 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |
| 04-0847-0200 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | 0 – 10 VDC | ±.15 % des Endwerts | - |