Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):625 | 635 | 1250 | 1270
Full Stroke Range (in):24.6 | 25 | 49.21 | 50
Output Signal Details :Incremental Encoder
Accuracy ('% des Endwerts):±.04
Repeatability ('% des Endwerts):.02
Overview
The PT1E series incremental encoder string pot delivers a quadrature formatted digital pulse train.
This compact incremental encoder string pot is available with several resolution options for a wide variety of applications from high accuracy position feedback to slow velocity feedback requirements. The PT1E string pot has many options available including full stroke measurement ranges from 0-2 inches up to 0-50 inches, different output drivers and alternate measuring cable exits.
Benefits
Linear Position to 50 inches (1270 mm)
Aluminum and Polycarbonate Enclosure
Compact Design
Incremental Encoder Output Signal IP65
NEMA 4 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum + Polycarbonate
Dimensions
Full Stroke Range (mm)625 | 635 | 1250 | 1270
Full Stroke Range (in)24.6 | 25 | 49.21 | 50
Usage Conditions
Accuracy ('% des Endwerts)±.04
Operating Temperature Range -18 – 71 °C [ 0 – 160 °F ]
Operation/Application
Resolution (ppmm)635 | 12700 | 31750
Output Signal Details Incremental Encoder
Industry Standards
IP Rating IP65
Other
Encoder Drive No
Repeatability ('% des Endwerts).02
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel