The PT1DN series string potentiometer communicates to your PLC over DeviceNET® and provides a precision position feedback signal for full-scale measurement ranges from 2 to 50 inches.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):254 | 381 | 508 | 635 | 762 | 1270
Full Stroke Range (in):10 | 15 | 20 | 25 | 30 | 50
Output Signal Type :CAN
Accuracy (% of FS):±.1 | ±.15
Repeatability (% of FS):.02
Available from
Overview
Because the PT1DN uses a potentiometer as its sensing element, the position signal is “absolute” and does not have to be reset to a “home” position upon startup. The PT1DN string potentiometer is part of our compact line of cable-extension transducers and is perfect where space is limited.
Benefits
Absolute Linear Position to 50 inches (1270 mm)
Aluminum and Polycarbonate Enclosure
Compact Design IP65
NEMA 4 Protection
DeviceNet™ is a trademark of ODVA, Inc.
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum + Polycarbonate
Dimensions
Full Stroke Range (mm)254 | 381 | 508 | 635 | 762 | 1270
Full Stroke Range (in)10 | 15 | 20 | 25 | 30 | 50
Usage Conditions
Accuracy (% of FS)±.1 | ±.15
Operating Temperature Range -18 – 85 °C [ 0 – 185 °F ]
Operation/Application
Output Signal Type CAN
Industry Standards
IP Rating IP67
Other
Encoder Drive No
Repeatability (% of FS).02
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel