Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):50.8 | 127 | 254 | 381 | 508 | 635 | 762 | 1016 | 1270
Full Stroke Range (in):2 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50
Output Signal Details :0 – 20 mA | 20 – 0 mA | 20 – 4 mA | 4 – 20 mA
Accuracy (% de la valeur finale):±.15 | ±.18 | ±.28
Repeatability (% de la valeur finale):.05
Available from
Overview
The PT1MA series 4-20mA PT1 string potentiometer offers full stroke measurement range up to 50 inches to precise measure absolute linear position.
The PT1MA series 4-20mA PT1 string potentiometer is a cable-extension transducer with full stroke ranges from as little as 2 inches on up to 50 inches with adjustable zero and span settings to precisely match the full scale output to your exact measurement range. The PT1MA offers several options including forward and reverse 0...20 and 4...20 mA output signals, alternate measuring cable exits and a couple different electrical connection options.
Benefits
Absolute Linear Position to 50 inches (1270 mm)
Aluminum and Polycarbonate Enclosure
Compact Design
IP65
NEMA 4 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum + Polycarbonate
Dimensions
Full Stroke Range (mm)50.8 | 127 | 254 | 381 | 508 | 635 | 762 | 1016 | 1270
Full Stroke Range (in)2 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50
Usage Conditions
Accuracy (% de la valeur finale)±.15 | ±.18 | ±.28
Operating Temperature Range -18 – 93 °C [ 0 – 200 °F ]
Operation/Application
Output Signal Details 0 – 20 mA | 20 – 0 mA | 20 – 4 mA | 4 – 20 mA
Industry Standards
IP Rating IP65
Other
Encoder Drive No
Repeatability (% de la valeur finale).05
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel