The PT1DC series 0-5V / 0-10V PT1 string pot can operate from an unregulated 14.5 to 40 VDC power supply while providing an output signal that is proportional to the linear movement of its measuring cable.
Position Sensor Product Type :PT1DC - Industrial Series
Full Stroke Range (mm):127, 254, 1270
Full Stroke Range (in):5, 10, 50
Output Signal Type :0 – 10 VDC
Accuracy (% of FS):±.15, ±.28
Repeatability (% of FS):.02
Available from
Overview
The PT1DC series 0-5V / 0-10V PT1 string pot can operate from an unregulated 14.5 to 40 VDC power supply, has a maximum measurement range up to 50 inches, and has four output signal options.
The PT1DC series 0-5V / 0-10V PT1 string pot has a maximum measurement range up to 50” and has 4 output signal options to choose from: 0...10, 0...5, -10...+10 and -5...+5 Vdc. Just like the rest of the PT1 series, the PT1DC also offers several options including forward and reverse output signals, zero and span adjustments and alternate measuring cable exits.
Benefits
Absolute Linear Position to 50 inches (1270 mm)
Aluminum and Polycarbonate Enclosure
Compact Design
IP65
NEMA 4 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT1DC - Industrial Series
Body Features
Case Material Aluminum + Polycarbonate
Dimensions
Full Stroke Range (mm)127, 254, 1270
Full Stroke Range (in)5, 10, 50
Usage Conditions
Accuracy (% of FS)±.15, ±.28
Operating Temperature Range -18 – 93 °C [ 0 – 200 °F ]
Operation/Application
Output Signal Type 0 – 10 VDC
Industry Standards
IP Rating IP65
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel