The PT1A series voltage divider PT1 string pot provides a precision voltage divider position feedback signal for full-scale measurement ranges from 2 to 50
inches.
Position Sensor Product Type :PT1A - Voltage Divider
Full Stroke Range (mm):635, 762, 1016, 1270
Full Stroke Range (in):25, 30, 40, 50
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.1, ±.15
Repeatability (% of FS):.02
Available from
Overview
The PT1A series voltage divider PT1 string pot uses a high cycle plastic-hybrid
potentiometer for full-scale measurement ranges from 2 to 50 inches.
The PT1A series voltage divider PT1 string pot is perfect where space and money are limited. Using a high cycle plastic-hybrid potentiometer, the PT1A provides a precision voltage divider position feedback signal for full-scale measurement ranges
from 2 to 50 inches. The PT1A has many features to offer including 500 to 10K ohm potentiometer selection, adjustable bridge circuit and multiple measuring cable exit options.
Benefits
Absolute Linear Position to 50 inches (1270 mm)
Aluminum and Polycarbonate Enclosure
Compact Design
IP65
NEMA 4 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT1A - Voltage Divider
Body Features
Case Material Aluminum + Polycarbonate
Dimensions
Full Stroke Range (mm)635, 762, 1016, 1270
Full Stroke Range (in)25, 30, 40, 50
Usage Conditions
Accuracy (% of FS)±.1, ±.15
Operating Temperature Range -18 – 93 °C [ 0 – 200 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP65
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel, Nylon-Coated Stainless Steel