Position Sensor Product Type :Miniature String Potentiometer
Full Stroke Range (mm):76.2 | 228.6 | 381 | 762 | 1270
Full Stroke Range (in):3 | 9 | 15 | 30 | 50
Output Signal Details :Voltage Divider (Potentiometric)
Accuracy ('% des Endwerts):±.15 | ±.2 | ±.25 | ±1.1
Repeatability ('% des Endwerts):.02
Overview
The MT3A Mini IP-67 Series String Potentiometer is the solution for high-acceleration test applications in potentially wet environments.
Just like the MT2A, the MT3A string pot comes in 5 different full-stroke ranges, has a high-tension heavy-duty measuring cable designed for the demands of flight and automotive crash tests and comes with an easy to use 2-axis 360° rotation mounting bracket for installation in hard to fit areas For extreme high impact applications, the MT3A string pot is now available with a rugged all aluminum sensor cover.
Benefits
Compact String Pot
Flight/Crash Test Applications
Dual Axis 360° Mounting Bracket
3, 9, 15, 30 and 50-inch Stroke Range Options
Wet Environments
Aluminum Enclosure
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Miniature String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)76.2 | 228.6 | 381 | 762 | 1270
Full Stroke Range (in)3 | 9 | 15 | 30 | 50
Usage Conditions
Accuracy ('% des Endwerts)±.15 | ±.2 | ±.25 | ±1.1
Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]
Operation/Application
Output Signal Details Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP67
Other
Encoder Drive No
Repeatability ('% des Endwerts).02
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel