The MT2E1 series mini incremental encoder string pot is a member of our family of rugged, accurate miniature cable-actuated position transducers and features 0-30 & 0-50 inch stroke range options.
Position Sensor Product Type :Miniature String Potentiometer
Full Stroke Range (mm):762 | 1270
Full Stroke Range (in):30 | 50
Output Signal Details :Incremental Encoder
Accuracy ('% des Endwerts):±.04
Repeatability ('% des Endwerts):.02
Overview
The MT2E1 mini incremental encoder string pot features 0-30 & 0-50 inch stroke range options, heavy-duty measuring cable, and a 2-axis 360° rotation in its mounting bracket for optimal position measurement.
The MT2E1 series mini incremental encoder string pot features a highly-tensioned heavy-duty measuring cable that was designed for the high acceleration demands encountered in drop testing and automotive crash tests. The MT2E1 string pot was designed with 2-axis 360° rotation in its mounting bracket which allows for fast and simple installation in any direction.
Benefits
Encoder Compact String Pot
0-30 & 0-50 inch Stroke Range Options
Dual Axis 360° Mounting Bracket
Drop and Crash Test Applications
Aluminum & Polycarbonate Enclosure
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Miniature String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)762 | 1270
Full Stroke Range (in)30 | 50
Usage Conditions
Accuracy ('% des Endwerts)±.04
Operating Temperature Range 0 – 70 °C [ 32 – 158 °F ]
Operation/Application
Resolution (ppmm)4775 | 8026
Output Signal Details Incremental Encoder
Industry Standards
IP Rating IP50
Other
Encoder Drive No
Repeatability ('% des Endwerts).02
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel