This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Miniature String Potentiometer

Body Features

  • Case Material  Aluminum

Dimensions

  • Full Stroke Range (mm) 76.2 | 228.6 | 381 | 762 | 1270

  • Full Stroke Range (in) 3 | 9 | 15 | 30 | 50

Usage Conditions

  • Accuracy ('% des Endwerts) ±.15 | ±.2 | ±.25 | ±1.1

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Output Signal Details  Voltage Divider (Potentiometric)

Industry Standards

  • IP Rating  IP50

Other

  • Encoder Drive  No

  • Repeatability ('% des Endwerts) .02

  • Measuring Cable  .019 Inch Dia Nylon-Coated Stainless Steel

Related Materials

Datasheets & Catalog Pages