This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The M150 series string pot is designed for many aerospace and automotive space-critical test applications such as throttle position and crash-test instrumentation.  The heart of the M150 is a precision high-cycle conductive plastic potentiometer that delivers a high-linearity voltage position feedback signal. With its rugged aluminum construction, the M150 has been engineered for reliability and quick, easy and hassle-free installation.

Features

  • Nylon coated stainless steel measuring cable
  • Voltage divider output 
  • 1.5–inch stroke range 
  • Precision high-cycle potentiometer 
  • Designed for test and space critical applications
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Miniature String Potentiometer

Body Features

  • Case Material  Aluminum

Dimensions

  • Full Stroke Range  38.1 mm [ 1.5 in ]

Usage Conditions

  • Accuracy ('% de la pleine échelle) ±.01

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Details  Voltage Divider (Potentiometric)

Industry Standards

  • IP Rating  IP50

Other

  • Encoder Drive  No

  • Measuring Cable  .014 Inch Dia Nylon-Coated Stainless Steel

Related Materials

Datasheets & Catalog Pages

Product Specifications