Product | TE Part # | Documents | Position Sensor Product Type | Full Stroke Range | Accuracy | EU RoHS Compliance | EU ELV Compliance |
---|
| 04-0761-0039 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 04-0761-0010 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | ±.1 % of FS | - | - |
| 04-0761-5002 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 04-0761-0492 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 04-0761-0001 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 50.8 mm | ±.25 % of FS | - | - |
| 04-0761-0546 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 20032819-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 04-0761-0485 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 04-0761-0537 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 04-0761-0538 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | ±.15 % of FS | - | - |
| 04-0761-0006 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | ±.15 % of FS | - | - |
| 04-0761-0542 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 04-0761-0471 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0454 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0013 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | ±.1 % of FS | - | - |
| 04-0761-0489 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 20031264-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 10203960-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | ±.15 % of FS | - | - |
| 20025653-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 20003634-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0539 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | ±.1 % of FS | - | - |
| 04-0761-0484 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1905 mm | ±.1 % of FS | - | - |
| 20025078-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 20025077-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 20025076-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | ±.15 % of FS | - | - |
| 04-0761-0449 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 2540 mm | ±.1 % of FS | - | - |
| 04-0761-0456 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | ±.15 % of FS | - | - |
| 04-0761-0464 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 635 mm | ±.15 % of FS | - | - |
| 04-0761-0504 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 04-0761-0516 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 20029019-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 04-0761-0462 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0008 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 635 mm | ±.15 % of FS | - | - |
| 04-0761-0541 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 381 mm | ±.15 % of FS | - | - |
| 20008450-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1016 mm | ±.1 % of FS | - | - |
| 20031742-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 20031743-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |
| 20018530-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0005 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 254 mm | ±.15 % of FS | - | - |
| 04-0761-0479 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | ±.1 % of FS | - | - |
| 20024884-00 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 635 mm | ±.15 % of FS | - | - |
| 04-0761-0009 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 762 mm | ±.1 % of FS | - | - |
| 04-0761-0007 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 508 mm | ±.1 % of FS | - | - |
| 04-0761-0011 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1270 mm | ±.1 % of FS | - | - |
| 04-0761-0891 | | Industrial String Potentiometer, Instrument Grade Potentiometer | 1524 mm | ±.1 % of FS | - | - |