This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Enhancing grid reliability with precision and safety in a compact design for switchgears up to 36 kV.

The TE Connectivity (TE) Kries CAPDIS-4o voltage amplifier provides precise voltage detection for modern electrical installations. This addresses challenges such as limited space, ferro resonance risks, and the need for reliable voltage monitoring without extensive system modifications.

 

Traditional voltage transformers can be bulky and pose safety risks, which can complicate maintenance. The CAPDIS-4o outputs 3x100 or 110 VAC using three resistive sensors, serving as an economical and precise alternative to inductive voltage transformers. It connects to protective relays with 100 VAC inputs, measuring devices and network analyzers, making it ideal for critical safety applications. Its compact design also allows for easy retrofitting in confined spaces.

 

An accuracy class of 0.5% for the entire circuit is ensured when it is combined with voltage sensors (amplifier 0,3 % + voltage sensors 0,2 %) and installation is straightforward - requiring no additional measuring fields or disassembly for surge voltage tests. The CAPDIS-4o is compatible with ohmic dividers for air-insulated switchgear (12 kV, 24 kV and 36 kV) and resistive dividers for SF6 switchgear (12 kV, 24 kV and 36 kV on request).

 

Offering accurate voltage detection, while also avoiding ferro resonance hazards, increases operational safety. The compact size of the CAPDIS 4o makes it easy to retrofit into existing setups without significant changes. Additionally, this design minimizes maintenance efforts and costs, providing a cost-efficient and dependable alternative to traditional voltage transformers.

 

 

Key Features

  • Precise and cost-efficient
  • No additional measuring field
  • Universal system components
  • Accuracy: maximum deviation of 0.5%
  • Maintenance: no dissassembly required for surge voltage tests
orange bar
orange bar
FAQ

Question: What is the TE Kries CAPDIS-4o Voltage Amplifier?

Answer: The CAPDIS-4o is a precision voltage amplifier designed to provide 3 x 100 or 110 VAC output using three resistive sensors. It serves as a reliable and economical alternative to traditional inductive voltage transformers.

 

Question: What are the main applications of the CAPDIS-4o?

Answer: The CAPDIS-4o is used for connecting protective relays with 100 VAC voltage measurement inputs, universal measuring devices, and network analyzers. It is particularly suitable for critical safety applications where eliminating ferro resonance is crucial.

 

Question: How does the CAPDIS-4o enhance grid reliability?

Answer: By providing accurate voltage detection and eliminating ferro resonance hazards, the CAPDIS-4o enhances the reliability of the electrical grid. Its precision helps prevent potential issues that could compromise system stability.

 

Question: What are the key features of the CAPDIS-4o?

Answer: An accuracy class of 0.5% for the entire circuit is ensured when it is combined with voltage sensors (amplifier 0,3 % + voltage sensors 0,2 %) and installation is straightforward - requiring no additional measuring fields or disassembly for surge voltage tests. The CAPDIS-4o is compatible with ohmic dividers for air-insulated switchgear and resistive dividers for SF6 switchgear.

 

Question: What makes the CAPDIS-4o a cost-effective choice?

Answer: The CAPDIS-4o provides precise voltage amplification at a lower cost compared to traditional inductive voltage transformers. Its space-saving design and minimal maintenance requirements further contribute to its cost-effectiveness.

 

Question: Can the CAPDIS-4o be integrated with existing equipment?

Answer: Yes, the CAPDIS-4o is compatible with protective relays and CAPDIS-Sx devices, and it can be integrated into various systems with minimal modifications.

 

Question: What types of switchgear are compatible with the CAPDIS-4o?

Answer: The CAPDIS-4o is compatible with ohmic dividers for air-insulated switchgear (12 kV, 24 kV, 36 kV) and resistive dividers for SF6 switchgear (12 kV, 24 kV, and 36 kV on request).

Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Supply Voltage (V) 24 – 230

Dimensions

  • Case Depth  49 mm [ 1.92 in ]

  • Case Width  175 mm [ 6.88 in ]

  • Case Height (mm) 120 | 130

  • Case Height (in) 4.72 | 5.11

Usage Conditions

  • Storage Temperature Range  -25 – 70 °C [ -13 – 158 °F ]

  • Operating Temperature Range  -20 – 55 °C [ -4 – 131 °F ]

Industry Standards

  • IP Rating  IP40

Related Materials