Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON | PCB Pins | Wire Lead
-
Filtering Requirements
Filtered | Unfiltered
-
Filter Connector Type
IEC 320/C-14 | IEC 60320-1 C-14 | IEC 60320-1 C-20
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2 | 2.1 | 9.6 | 19.2 | 24 | 40 | 70 | 160 | 240
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
3.65 | 5 | 16.6 | 33.2 | 41.5 | 70 | 130 | 280 | 420
-
Current Rating (A)
15 | 20
-
Operating Voltage (VAC)
250
Body Features
-
Product Orientation
Vertical | Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Flange | Slide-In (Long Edge Retention) | Slide-In (Short Edge Retention) | Snap-In
Dimensions
-
Panel Thickness (Recommended) (mm)
.13 – 1 | .78 – 1.19
-
Panel Thickness (Recommended) (in)
.005 – .039 | .031 – .047
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]