Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Entry Module
-
Filter Switch Type
DPST | No Switch
-
Output Termination Type
.250" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14 | IEC 60320-1 C-14
Configuration Features
-
Extender Options
None
-
Fuse Options
Dual | Single
Electrical Characteristics
-
Input Voltage Selection
Single AC
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2 | 250
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5 | 500
-
Current Rating (A)
6 | 10
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Complete Can
-
Product Orientation
Vertical
Mechanical Attachment
-
Panel Mount Feature Type
Flange | Mounting Ears (Horizontal) | Mounting Ears (Vertical)
Dimensions
-
Panel Thickness (Recommended)
.13 – 1 mm [ .005 – .039 in ]
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]