Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Level Of Filtering
Inductor & Capacitor
-
Filter Type
Power Entry Module
-
Filter Switch Type
No Switch
-
Output Termination Type
.25" FASTON | .250" FASTON | Wire Lead
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 60320-1 C-14
Configuration Features
-
Extender Options
None
-
Fuse Options
Dual
Electrical Characteristics
-
Input Voltage Selection
None
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5
-
Current Rating (A)
1 | 3 | 6 | 10
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Complete Can | Complete Shield | None | Shielded
-
Product Orientation
Vertical | Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Flange | Mounting Ears (Horizontal) | Mounting Hole | Snap-In
Dimensions
-
Panel Thickness (Recommended)
.81 – 2.03 mm [ .032 – .08 in ]
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]