Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No | Yes
-
Filter Type
Power Entry (Filtered/Unfiltered) | Power Entry Module
-
Filter Switch Type
No Switch
-
Output Termination Type
.250" FASTON | Wire Lead
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14 | IEC 60320-1 C-14
Configuration Features
-
Extender Options
None
-
Fuse Options
Dual | Single
Electrical Characteristics
-
Input Voltage Selection
None
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
220 | 250
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
380 | 420
-
Current Rating (A)
1 | 3 | 6 | 10
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Complete Can | Complete Shield | Filter Shield | Shielded
-
Product Orientation
Vertical | Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Flange | Snap-In
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]