Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON | PCB Mount | Wire Lead
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14 | IEC 320/C-20 | IEC 60320-1 C-14 | IEC 60320-1 C-20
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
220
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
380
-
Current Rating (A)
1 | 3 | 6 | 10 | 15 | 20
-
Operating Voltage (VAC)
250
Body Features
-
Product Orientation
Vertical | Right Angle
Mechanical Attachment
-
Product Mount Type
Board Mount
-
Panel Mount Feature Type
Flange | Snap-In
Dimensions
-
Panel Thickness (Recommended)
.78 – 1.73 mm [ .031 – .068 in ]
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]