This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Circular DIN mounting rings secure the pin housing to a panel.

Key Benefits:

Circular DIN Mounting Rings

  • Enhanced Stability: Provides robust mechanical support, enabling connectors to remain securely in place, reducing the risk of disconnection.
  • Increased Durability: Protects connectors from physical stress, vibration, and environmental factors, extending their operational life.
  • Consistent Performance: Maintains reliable electrical connections even in harsh and demanding conditions.
  • Corrosion Resistance: Made from materials resistant to corrosion, providing longevity and reliability in corrosive environments.
  • Easy Installation: Designed for straightforward and secure installation, minimizing downtime and maintenance efforts.
  • Versatility: Compatible with a wide range of circular connectors, making them suitable for various applications across different industries.
  • Ease of Maintenance: Facilitates easy inspection and maintenance of connectors, simplifying the upkeep of electrical systems.
  • Cost-Effective Solution: Enhances the overall durability and reliability of connectors, potentially reducing long-term maintenance and replacement costs.

Key Features:

Circular DIN Mounting Rings

Feature
Durable Construction
Made from high-quality materials to withstand extreme conditions.
Easy Installation
Designed for straightforward and secure installation.
Compatibility
Suitable for use with a wide range of circular connectors.
Corrosion Resistance
Protected against corrosion for longevity in harsh environments.
Variety of Sizes
Available in multiple sizes to fit various connector types.

Real-world Applications:

Circular DIN Mounting Rings

  • Heavy Machinery: Enable secure connections in construction and agricultural equipment exposed to high vibration and harsh conditions.
  • Commercial Vehicles: Provide stable and reliable mounting for connectors in trucks, buses, and other commercial vehicles.
  • Marine Applications: Offer corrosion-resistant mounting solutions for connectors in boats, ships, and other marine environments.
  • Industrial Equipment: Secure electrical connections in manufacturing and processing equipment, enhancing reliability and performance.
  • Telecommunications: Reliable mounting solutions for connectors in communication systems and infrastructure.
  • Automotive Applications: Support stable connector installations in various automotive systems, including powertrain and chassis.
  • Aerospace: Enable secure and durable connections in aerospace applications where reliability is critical.
  • Renewable Energy Systems: Provide stable mounting for connectors in solar panels, wind turbines, and other renewable energy installations.
FAQ

Frequently Asked Questions

Q:   What are circular and DIN connectors?

A:    Our circular and DIN environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The circular and DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What is the operating temperature range for the circular and DIN connectors?

A:    Operating at temperatures -40°C to +120°C for plastic parts, short term up to +140°C defined in the ISO 15170 / DIN 72585 standards

 

Q:    What material are the circular and DIN connectors' shells made of?

A:    Circular and DIN connectors shells are made of rugged glass-filled PBT and PA

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Ring

Configuration Features

  • Number of Positions  4 | 7

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT GF

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  1500

  • Packaging Method  Box

Other

  • Serviceable  Yes

Related Materials