This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

Circular DIN Housings

  • Rugged Durability: Withstand harsh environments with IP67/IP69K water resistant ratings and high vibration resistance.
  • High Current Capacity: Support up to 40 amps with 2.5 mm contacts and up to 30 amps with 1.5 mm contacts.
  • Flexible Mounting Options: Available in in-line, flange, or PCB mounting configurations.
  • Versatile Arrangements: Offer 2-7 cavity arrangements to suit various application needs.
  • Reliable Mating: Feature a coupling ring for secure connections.
  • Wide Temperature Range: Operate effectively from -40°C to +120°C, with short-term tolerance up to +140°C.
  • Compliance and Standards: Meet industry standards such as ISO 15170 and DIN 72585.
  • Localized Support: Backed by TE's technical resources, documentation, and local field support for optimal service and availability.
Circular DIN connectors are designed to meet the requirements of DIN standards, including the 72585/ISO 15170 standard.

Key Features:

Circular DIN Housings

Feature
Ingress Protection
IP67 and IP69K ratings for superior water and dust resistance.
High Current Ratings
Accommodate 2.5 mm contacts up to 40 amps and 1.5 mm contacts up to 30 amps.
Versatile Cavity Arrangements
Available in 2-7 cavity configurations.
Robust Material
Constructed from glass-filled PBT and PA for enhanced durability.
Coupling Ring
Enables secure and reliable mating.
Flexible Mounting
Options for in-line, flange, or PCB mounting.
Wide Temperature Range
Operate from -40°C to +120°C, with short-term tolerance up to +140°C.
Mechanical Polarization
Helps prevent mismating with mechanical keying features.
Secondary Locking Provides additional contact retention and alignment.
Compliance with Standards
Meets ISO 15170 and DIN 72585 standards.
Accessory Compatibility
Compatible with a range of accessories including backshells, protection caps, and seals.

Real-world Applications:

Circular DIN Housings

  • Motors and Gearboxes: Reliable connections for industrial equipment subject to high vibration.
  • ABS/EBS Brake Units: Suitable for critical vehicle braking systems requiring high current and robust sealing.
  • Telematics Units: Versatile contact layouts for connecting telematics systems that transmit vehicle data.
  • Sensors: Secure connections for sensors in vehicles and equipment, protected from dirt and moisture.
  • Wire-To-Wire Coupling at the Chassis: Reliable wire-to-wire connections for chassis wiring with strain relief and rugged sealing.
  • Infotainment Applications: Flexible, sealed connections for vehicle infotainment systems, providing protection from cabin environment.
  • Actuators: Connectors for actuator systems in various vehicle applications.
  • Fuel Level Sensors: Reliable connections for sensors monitoring fuel levels in harsh conditions.
  • Hydraulic Pump Switches: Secure and durable connections for hydraulic pump systems.
  • Chassis Sensors: Connections for sensors monitoring various chassis parameters in vehicles.
  • Lighting Systems: Robust connectors for vehicle lighting systems requiring reliable performance in harsh conditions.
FAQ

Frequently Asked Questions

Q:   What are circular and DIN connectors?

A:    Our circular and DIN environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The circular and DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What is the operating temperature range for the circular and DIN connectors?

A:    Operating at temperatures -40°C to +120°C for plastic parts, short term up to +140°C defined in the ISO 15170 / DIN 72585 standards

 

Q:    What material are the circular and DIN connectors' shells made of?

A:    Circular and DIN connectors shells are made of rugged glass-filled PBT and PA

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No | Yes

  • Connector Shape  Circular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Integrated in Housing | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  1 | 3 | 4 | 5 | 6 | 7

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 31

  • Number of Rows  1 | 2 | 6

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 24 | 48

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Blue | Gray | Green

  • Connector & Keying Code  1 | 2 | 3 | 4 | A | B | C

Contact Features

  • Contact Type  Pin | Socket | Tab

  • Contact Size  1.5mm | 2.5mm | 4mm

  • Mating Pin Diameter (mm) 1.5 | 2.5 | 4

  • Mating Pin Diameter (in) .059 | .098 | .157

  • Contact Current Rating (Max) (A) 30 | 40

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Guide Pin | Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | PA GF | PBT GF20 | PBT GF30 | Polybutylene Terephthalate (PBT)

  • Centerline (Pitch) (mm) 5 | 7 | 8

  • Centerline (Pitch) (in) .197 | .276 | .315

Dimensions

  • Product Width (mm) 23.6 | 25.7 | 31 | 44 | 63 | 65.8

  • Product Width (in) 1.01 | 1.22 | 1.732 | 2.48 | 2.59

  • Row-to-Row Spacing (mm) 5.5 | 6 | 7 | 7.8

  • Row-to-Row Spacing (in) .217 | .236 | .275 | .276 | .307

  • Connector Height (mm) 23 | 25.8 | 28 | 32.8 | 32.9 | 33 | 39 | 39.26 | 43.4

  • Connector Height (in) 1.01 | 1.1 | 1.29 | 1.291 | 1.295 | 1.535 | 1.546 | 1.71 | 2.5

  • Product Length (mm) 23 | 25.7 | 31 | 32.8 | 32.9 | 36.5 | 39 | 39.2 | 44 | 63 | 65.8

  • Product Length (in) .905 | 1.01 | 1.22 | 1.29 | 1.291 | 1.295 | 1.437 | 1.535 | 1.546 | 1.73 | 2.48 | 2.59

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Operating Temperature (Max) (°C) 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120

  • Operating Temperature (Max) (°F) 158 | 167 | 176 | 185 | 194 | 212 | 221 | 230 | 248

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP67 | IP69K | IP6K9K

Packaging Features

  • Packaging Method  Bag | Box | Box & Carton | Carton | Loose Piece

  • Packaging Quantity  100 | 162 | 450 | 500 | 700 | 800 | 940

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No

Related Materials