This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The 4515 board mountable pressure transducer is built using the latest CMOS sensor conditioning circuitry to create a low cost, high performance transducer designed to meet the strictest requirements from OEM customers.  The MS4515 is fully calibrated and temperature compensated with a total error band (TEB) of less than 1.0% over the compensated range. The sensor operates  from  single supply of either 3.3 or 5.0Vdc and requires a single  external component  for proper operation. The rugged ceramic transducer is available in side port, top port, and manifold mount versions and can measure gage or differential pressure from 2 to 30 inches H2O. The 1/8” barbed pressure ports mate securely with 3/32” ID tubing. 

Benefits

  • PCB Mounted pressure transducers 
  • Pressure ranges from 2 to 30 inches H2
  • Amplified ratiometric analog output 
  • Differential & gage pressure types
  • Temperature compensated 
  • 3.3V or 5.0 Vdc supply voltage
  • Barbed pressure ports 
FAQ

Frequently Asked Questions

Are board mountable pressure sensors used in medical devices?

Applications such as Continuous Positive Airway Pressure devices uses board mountable pressure sensors to monitor gage pressure, differential pressure, and vacuum pressure to increase performance of the system.  Learn how sensors such as the MS4515 are used in CPAP applications.

 

How are sensors like the MS4515 used in drone applications?

For more information on sensors in drones, view the application note: Sensors for Drones.

 

Is the MS4515 available with a digital output signal?

For digital output applications, view the MS4515DO series pressure sensor.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  Through Hole

  • Sensor Package  8 pin DIL

  • Pressure Sensor Type  Analog Pressure Sensor Modules

  • Pressure Type  Differential | Gauge

Electrical Characteristics

  • Supply Current (mA) 3

  • Supply Voltage Range (V) 3.3 | 5

Dimensions

  • Product Width (mm) 9.9 | 17.4

  • Product Width (in) .389 | .685

  • Product Length  12.7 mm [ .5 in ]

  • Product Height (mm) 7.2 | 19.5

  • Product Height (in) .283 | .767

Usage Conditions

  • Pressure (psi) 1.45 | 300

  • Operating Temperature Range  -10 – 85 °C [ 14 – 185 °F ]

Operation/Application

  • Pressure (mmH2O) 50.8 | 101 | 127 | 254 | 762

  • Pressure (inH2O) 2 | 4 | 5 | 10 | 30

  • Proof Pressure Range  300 psi | 5X FS

  • Output Signal Details  10 - 90% Vdc | 10 – 90% Vdc | 5 - 95% Vdc

  • Pressure Accuracy  ±0.25% Span

Packaging Features

  • Sensor Port Configuration  Dual Sideport | Top Port

Other

  • Sensor Options  Gel Coating | No Option

Related Materials

Datasheets & Catalog Pages

Product Specifications