This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The transducer is built using the latest CMOS sensor conditioning circuitry to create a low cost, high performance digital output pressure (14bit) and temperature (11bit) transducer designed to meet the strictest requirements from OEM customers. The MS4515DO is fully calibrated and temperature compensated with  a  total  error  band  (TEB)  of  less  than  1.0%  over  the compensated range. The sensor operates from single supply of either 3.3 or 5.0Vdc and requires a single external component for proper operation.

The rugged ceramic transducer is available in side port, top port, and  manifold  mount  and  can  measure  absolute  or  differential pressure from 2 to 30 inches H2O. The 1/8” barbed pressure ports mate securely with 3/32” ID tubing.

BENEFITS

  • PCB Mounted Digital Output Transducer
  • Combination Temperature and Pressure
  • Pressure Ranges from 2 to 30 inches H2O
  • I2C or SPI Protocol
  • Differential & Gage 
  • Temperature Compensated
  • 3.3 or 5.0 Vdc Supply Voltage
  • Low Power Option Available          (standby  < 1uA)
  • Digital Output
  • Barbed Pressure Ports
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  J Style | Through Hole

  • Sensor Package  8 pin DIL

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Pressure Type  Absolute | Compound | Differential | Gauge | Vacuum

Electrical Characteristics

  • Supply Current (mA) 3

  • Supply Voltage Range (V) 3.3 | 5

Dimensions

  • Product Width (mm) 9.9 | 17.4

  • Product Width (in) .389 | .685 | .69

  • Product Length (mm) 12.4 | 12.7

  • Product Length (in) .488 | .49 | .5

  • Product Height (mm) 7.2 | 8.2 | 9 | 11.7 | 11.9 | 16 | 19.5

  • Product Height (in) .283 | .322 | .35 | .46 | .468 | .629 | .767

Usage Conditions

  • Pressure (bar) .005 | .012 | .025 | .05 | .068 | .137 | 1.034 | 2.068 | 3.44 | 10.34

  • Pressure (psi) .072 | .181 | .36 | .725 | 1 | 1.08 | 2 | 5 | 15 | 30 | 50 | 100 | 150 | 300

  • Operating Temperature Range (°C) -25 – 105 | -10 – 85

  • Operating Temperature Range (°F) -13 – 221 | 14 – 185

Operation/Application

  • Output Interface  I²C | I²C (0x28H) | I²C (0x46H) | I²C and SPI (Mode 0, 3) | I²C or SPI | SPI

  • Pressure (mmH2O) 50.8 | 101 | 127 | 254 | 508 | 762

  • Pressure (inH2O) 2 | 4 | 5 | 10 | 20 | 30

  • Pressure (mmHG) 3.75 | 9.37 | 18.75 | 37.5

  • Proof Pressure Range  15 psi | 300 psi | 3X FS | 5X FS

  • Output Signal Type  10 - 90% Vdc | 14 bit ADC | 14 Bit I2C | 14 bit SPI | 5 - 95% Vdc

  • Pressure Accuracy  ±0.25% Span

Packaging Features

  • Sensor Port Configuration  Dual Sideport | Single Sideport | Top Port

Other

  • Sensor Options  Gel Coating | Gel Coating and Low Power | Low Power | No Option

Related Materials