This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

CCS1 and CCS2 High-Power Charging Inlets

Unleash High-Power Charging for Your Industrial Fleet

Keep your trucks, buses, and other commercial vehicles on the move with our CCS1 and CCS2 High-Power Charging Inlets. Part of our HIVONEX portfolio for high-voltage E-mobility, these inlets deliver the muscle you need for faster charging and maximum uptime. Here's what sets them apart:

 

  • Power Up to 500 Amps: Reduce downtime with high-power charging that gets your vehicles back on the road quickly.
  • Built to Last: Engineered for harsh environments, these inlets withstand extreme temperatures (-40°C to +85°C) and high vibrations.
  • Modular Design: Customize the inlet with your choice of cable size, optional AC charging, LED indicators, and protective flaps.

 

Don't settle for slow charging. Contact us today and experience the future of high-power charging for your industrial fleet.

Download the latest Datasheet

High-Power Charging CCS1 and CCS2 Inlet Kits

 Keep your industrial fleet moving with our High-Power Charging Inlets. 

FAQ

Charging Inlets

Q:    What are Charging Inlets for Industrial and Commercial Vehicles?

A:    Our Charging Inlets are tough, upgraded charging connectors aimed at industrial and commercial vehicles.  They are standard-compliant offering global charging solutions. Our HIVONEX charging inlets portfolio includes: Type CCS1 (Americas), Type CCS 2 (Europe/ROW), Type Japan DC (Japan) per IEC 62196 Type GB AC (China) per GB/T 20234.2

 

Q:    What are the key benefits of ICT Charging Inlets?

A:     

  1. Modular Design
  2. Built for Industrial and Commercial Vehicle Applications
  3. Simplify your supply chain

 

Q:    What is the IP rating of ICT Charging Inlets? 

A:    ICT Charging Inlets can achieve IP67 water and dust ingress protection levels.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Sealing Cover

Configuration Features

  • Number of Positions  7 | 9

Body Features

  • Primary Product Color  Black - Orange

  • Primary Product Material  PA GF

  • Cable Exit Angle  180°

Mechanical Attachment

  • Strain Relief  With

Usage Conditions

  • Operating Temperature (Max)  85 °C [ 185 °F ]

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Industry Standards

  • IP Rating  IP67

Packaging Features

  • Packaging Method  Bag & Box

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-AQ6-HPCI

Related Materials