Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable
Yes
-
Cable Assembly (End A)
Type 1 Inlet Charger | Type 2 Inlet Charger
Electrical Characteristics
-
Operating Voltage (VAC)
250
-
Operating Voltage (VDC)
1000
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Cable Assembly Configuration
Single Ended
-
Cable Assembly Length (m)
1.5 | 3
-
Cable Assembly Length (ft)
4.92 | 9.84