This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wire Protection  Without

  • Header Type  Fully Shrouded

  • Terminal Block Connector Type  Header | Plug

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 12 | 16 | 18 | 20 | 24

  • Number of Rows  1 | 2

  • Wire Entry Angle  180°

  • Wire Entry Location  Top

Electrical Characteristics

  • Operating Voltage (VAC) 150 | 300

Body Features

  • Primary Product Color  Black | Green

  • Lever Color  Orange

  • Product Orientation  Right Angle | Vertical | Horizontal

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Tin (Sn)

  • Contact Base Material  Brass | Copper | Copper Alloy | Phosphor Bronze

  • Contact Current Rating (Max) (A) 4 | 8 | 10 | 15

Termination Features

  • Termination Post & Tail Length (mm) 2 | 3.5 | 3.8

  • Termination Post & Tail Length (in) .079 | .137 | .149

  • Termination Method to PCB  Through Hole - Solder

  • Termination Method to Wire & Cable  Push-in | Spring Terminal

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Liquid Crystal Polymer (LCP) | PA 66

  • Centerline (Pitch) (mm) 2.5 | 3.5 | 3.81 | 5 | 5.08

  • Centerline (Pitch) (in) .137 | .15 | .98

Dimensions

  • Wire Size (AWG) 24 – 16 | 24 – 14 | 26 – 12 | 28 – 16 | 28 – 20

  • Wire Size (mm²) .08 – 1.3 | .08 – .52 | .2 – 1.3

Usage Conditions

  • Operating Temperature Range  -40 – 115 °C [ -40 – 239 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Packaging Features

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages