Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Contact Base Material :
Copper Alloy
-
Contact Layout :
Inline
-
Contact Type :
Receptacle
Dimensions
-
Connector Length :
10.16 mm [ .4 in ]
-
Connector Height :
11.4 mm [ .449 in ]
-
Connector Width :
3 mm [ .118 in ]
-
Wire Size (AWG):
26 – 24
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.