Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Cable Style :
Twisted Pair
Electrical Characteristics
Signal Characteristics
-
Velocity of Propagation (%):
77
Body Features
-
Shield Material :
Copper
-
Shield Plating Material :
Tin
-
Cable Color :
Transparent Blue
-
Conductor Material :
Silver-Plated High Strength Copper
-
Shield Type :
Single
-
Jacket Material :
Modified FEP
Other
-
Dielectric Material :
Rayfoam H
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.