Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
2 Round Braids | Round Braided | Round Stranded | Triaxial | Twisted Pair
Electrical Characteristics
-
Capacitance (pF/m)
.0000088 | .0000104 | .0000105 | .0000108 | .000011 | .000012 | .0000125 | .0000134 | .0000135 | .0000145 | .000016 | .0000167 | .000017 | .0000171 | .0000172 | .0000174 | .0000176 | .0000178 | .000018 | .0000183 | .00002 | .000025 | .0000257 | .0000264 | .000027 | .0000271 | .0000275 | .0000278 | .0000286 | .00003 | .0000308 | .0000353
-
Capacitance (pF/ft)
8.8 | 10.4 | 10.5 | 10.8 | 11 | 12 | 12.5 | 13.4 | 13.5 | 14.5 | 16 | 16.7 | 17 | 17.1 | 17.2 | 17.4 | 17.6 | 17.8 | 18 | 18.3 | 20 | 25 | 25.7 | 26.4 | 27 | 27.1 | 27.5 | 27.8 | 28.6 | 30 | 30.8 | 35.3
-
Impedance (Ω)
41 | 50 | 70 | 75 | 77 | 78 | 95 | 100 | 120 | 124 | 125 | 150
Signal Characteristics
-
Velocity of Propagation (%)
64 | 66 | 71 | 73 | 74 | 75 | 76 | 77 | 78 | 79 | 80 | 81
Body Features
-
Conductor Material
Silver-Coated Copper Clad Steel | Silver-Plated Copper | Silver-Plated High Strength Copper | Tin-Plated Copper
-
Shield Type
Double | Round Braid | Single
-
Shield Diameter
6.3 mm [ .248 in ]
-
Jacket Material
Modified ETFE | Modified FEP | Radiation-Crosslinked, Modified ETFE | Radiation-Crosslinked, Modified PVF2 | Thermorad | Thermorad F | Thermorad S | Zerohal
-
Cable Color
Black | Gray | Light Blue | Transparent Blue | Transparent White | White | Yellow
-
Shield Material
Copper
-
Shield Plating Material
Silver | Tin
Dimensions
-
Outside Cable Diameter (mm)
1.57 | 1.8 | 2.13 | 2.26 | 2.29 | 2.44 | 2.51 | 2.59 | 2.67 | 2.69 | 2.82 | 3 | 3.05 | 3.1 | 3.15 | 3.23 | 3.28 | 3.3 | 3.4 | 3.43 | 3.48 | 3.53 | 3.63 | 3.69 | 3.71 | 3.73 | 3.78 | 3.81 | 3.84 | 3.86 | 3.89 | 3.91 | 4 | 4.01 | 4.09 | 4.5 | 4.65 | 4.83 | 4.85 | 4.93 | 4.95 | 5.08 | 5.16 | 5.36 | 5.94 | 6.4 | 6.88 | 7.34 | 7.52 | 7.65 | 10.92 | 11.43
-
Outside Cable Diameter (in)
.062 | .071 | .084 | .089 | .09 | .096 | .099 | .102 | .105 | .106 | .111 | .118 | .12 | .122 | .124 | .127 | .129 | .13 | .134 | .135 | .137 | .139 | .143 | .145 | .146 | .147 | .149 | .15 | .151 | .152 | .153 | .154 | .157 | .158 | .161 | .177 | .183 | .19 | .191 | .194 | .195 | .2 | .203 | .211 | .234 | .252 | .271 | .289 | .296 | .301 | .43 | .45
-
Conductor Diameter Range (mm)
.23 | .3 | .38 | .39 | .48 | .5 | .51 | .53 | .58 | .59 | .64 | .75 | .81 | .91 | 1.02 | 1.27 | 2.26 | 3.25 | 5.08
-
Conductor Diameter Range (in)
.009 | .012 | .015 | .016 | .019 | .02 | .021 | .023 | .024 | .025 | .03 | .032 | .036 | .04 | .05 | .089 | .128 | .2
-
Wire Size (mm²)
.05 | .081 | .1288 | .129 | .2047 | .2582 | .3255 | .5176 | .653 | .823 | 3.3088
-
Cable Dielectric Diameter (mm)
.79 | .91 | .94 | .97 | .99 | 1.19 | 1.22 | 1.24 | 1.3 | 1.35 | 1.37 | 1.39 | 1.45 | 1.5 | 1.52 | 1.55 | 1.6 | 1.63 | 1.65 | 1.68 | 1.73 | 1.83 | 1.93 | 1.98 | 2.08 | 2.11 | 2.13 | 2.44 | 2.49 | 2.77 | 2.82 | 2.9 | 3.15 | 3.56 | 5.77 | 6.07 | 8.99
-
Cable Dielectric Diameter (in)
.031 | .036 | .037 | .038 | .039 | .047 | .048 | .049 | .051 | .053 | .054 | .055 | .057 | .059 | .06 | .061 | .063 | .064 | .065 | .066 | .068 | .072 | .076 | .078 | .082 | .083 | .084 | .096 | .098 | .109 | .111 | .114 | .124 | .14 | .227 | .239 | .354
-
Wire Size (AWG)
10 | 12 | 18 | 19 | 20 | 21 | 22 | 24 | 26 | 28 | 30 | 32
Usage Conditions
-
Cable Type
Cheminax | Triaxial | Twinaxial
-
Operating Temperature Range (°C)
-65 – 150 | -65 – 125 | -65 – 200 | -65 – 115 | -55 – 115
-
Operating Temperature Range (°F)
-85 – 302 | -85 – 257 | -85 – 239 | -85 – 392 | -67 – 239
Other
-
Dielectric Material
Radiation-Crosslinked, Modified ETFE | Rayfoam H | Rayfoam L | Rayolin | Rayolin F
-
Product Source
UK | US